Plug - CIOC 3-24-1,0-F - 1701397

The figure shows the 4-pos. version

Plug component, nominal current: 3 A, rated voltage (III/2): 32 V, number of positions: 3, pitch: 2 mm, connection method: Displacement connection, color: black, contact surface: Gold

Price:

Overview

Technical data

Downloads

Your advantages

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701397
Packing unit 50 pc
Sales key AADBAA -
Minimum order quantity 50 pc
GTIN 4046356530415
Weight per Piece (excluding packing) 1.867 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close