Cable connector - QC 1/ 5-STF-5,08 BD:-,+ Q - 1701325

No picture available

Plug component, nominal current: 10 A, number of positions: 5, pitch: 5.08 mm, connection method: Displacement connection, Color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701325
Packing unit 50 pc
Sales key AAAFAC -
Minimum order quantity 50 pc
GTIN 4046356526265
Weight per Piece (excluding packing) 9.787 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close