PCB terminal block - FFKDSA1/V1-5,08- 3 BD:W-U SO - 1701244

No picture available

PCB terminal block, nominal current: 15 A, nom. voltage: 320 V, pitch: 5.08 mm, number of positions: 3, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
  • The latching on the side enables various numbers of positions to be combined
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701244
Packing unit 50 pc
Sales key AAABFA -
Minimum order quantity 50 pc
GTIN 4046356520621
Weight per Piece (excluding packing) 3.295 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close