Printed-circuit board connector - MCV 1,5/10-G-3,5 P26 THT - 1700990

No picture available

Header, nominal current: 8 A, number of positions: 10, pitch: 3.5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

Logo Logo Logo

Key Commercial Data

Orderkey 1700990
Packing unit 50 pc
Sales key AAAEDB -
Minimum order quantity 50 pc
GTIN 4046356508223
Weight per Piece (excluding packing) 3.130 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close