Printed-circuit board connector - MSTBVA 2,5/ 5-G-5,08 A0 BK - 1700661

No picture available

Header, nominal current: 12 A, number of positions: 5, pitch: 5.08 mm, color: black, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1700661
Packing unit 50 pc
Sales key AAAFEA -
Minimum order quantity 50 pc
GTIN 4046356497015
Weight per Piece (excluding packing) 2.127 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close