AC charging cable - EV-TCM3PC-1AC16A-4,0M2,5ESBK00 - 1627113

Mobile AC charging cable with vehicle connector and infrastructure plug, with protective cap, Type 2, GB/T, IEC 62196-2, GB/T 20234.2, 16 A / 250 V (AC), design line D-Line, cable: 4 m, black, straight, connection profile: gray, handle area: gray

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Mobile AC charging cable with Vehicle Connector and Infrastructure Plug for charging electric vehicles (EV) with alternating current (AC), via a type-2 Vehicle-Inlet, compatible with GB/T Infrastructure Socket Outlets at charging stations (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1627113
Packing unit 1 pc
Sales key XWBAEH -
GTIN 4055626298269
Weight per Piece (excluding packing) 22.220 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close