Coupler connector - TU-16S1N129UD2 - 1625700

No picture available

Coupling connector, straight, shielded: yes, Bayonet locking, M23, No. of pos.: 16, Type of contact: Socket, Solder connection, Cable diameter: 2 mm ... 14.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1625700
Packing unit 20 pc
Sales key ABRACC -
GTIN 4046356730747
Weight per Piece (excluding packing) 102.210 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close