Device connector, front mounting - CA-17S1N8AAD00 - 1624280

The figure shows the product version for pin contacts

Device connector for front wall, angled rotatable, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 17, type of contact: Socket, Crimp connection, Axial O-ring, 4x Ø 3.2

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy connection, thanks to infinitely adjustable cable outlet direction up to 310°
  • Safe use in the field, thanks to high degree of protection
  • Connector for flexible on-site assembly
  • Consistent EMC protection for reliable transmission of signals
  • Crimping connection: vibration- and temperature-resistant assembly

Key Commercial Data

Orderkey 1624280
Packing unit 1 pc
Sales key ABRBFK -
GTIN 4055626261171
Weight per Piece (excluding packing) 57.900 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close