Socket Outlet - EV-GBM3SE12-1AC32A-0,4M6,0E10 - 1623537

Infrastructure Socket Outlet for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs,GB/T,GB/T 20234.2-2015, 32 A / 250 V (AC),12 V Locking actuator,Single wires,length: 0.4 m

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Infrastructure Socket Outlet for charging electric vehicles (EV) with alternating current (AC), compatible with GB/T Infrastructure Plugs, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Uniform, space-saving installation space of all Phoenix Contact Infrastructure Socket Outlets
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Manual emergency release of the locking actuator
  • Integrated interlock during charging

Key Commercial Data

Orderkey 1623537
Packing unit 1 pc
Sales key XWBADF -
GTIN 4055626174563
Weight per Piece (excluding packing) 22.220 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close