Cable connector - HC-26P2N8A80DU - 1623285

The figure shows the product version with standard contact chamber numbering

Cable connector, straight, Screw locking, M27, number of positions: 26, type of contact: Pin, Crimp connection, shielded: yes, cable diameter range: 2 mm... 14.5 mm

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1623285
Packing unit 12 pc
Sales key ABRBDA -
Minimum order quantity 12 pc
GTIN 4055626273105
Weight per Piece (excluding packing) 68.420 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close