Rear panel feed-through - HC-26S1N8AQ0AD - 1623276

Rear panel feed-through, straight, Screw locking, M27, number of positions: 26, type of contact: Socket, Crimp connection, Axial O-ring, Central fixing, shielded: yes, cable diameter range: 13.5 mm... 14.5 mm

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1623276
Packing unit 12 pc
Sales key ABRBDE -
GTIN 4055626273013
Weight per Piece (excluding packing) 55.550 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close