Device connector, front mounting - CA-12P2N12AD00 - 1621742

The figure shows the 12-pos. product version with standard contact chamber numbering

Device connector for front wall, angled rotatable, shielded: yes, SPEEDCON locking, M23, No. of pos.: 12, Type of contact: Pin, Solder connection, Axial O-ring, 4x Ø 3.2

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy connection, thanks to infinitely adjustable cable outlet direction up to 310°
  • Safe use in the field, thanks to high degree of protection
  • Connector for flexible on-site assembly
  • Consistent EMC protection for reliable transmission of signals
  • Solder connection: proven connection technology for various litz wires

Key Commercial Data

Orderkey 1621742
Packing unit 1 pc
Sales key ABRBFK -
GTIN 4055626000589
Weight per Piece (excluding packing) 111.110 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close