Device connector, front mounting - RC-17P1NA22200 - 1617533

No picture available

Device connector for front wall, straight, shielded: Yes, Screw locking, M23, No. of pos.: 17, Type of contact: Pin, Solder-in connection, Flat gasket, 4x Ø2,7, Flange dimensions: 25 mm x 25 mm, Panel thickness min.: 1 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1617533
Packing unit 20 pc
Sales key ABRAAF -
GTIN 4046356556286
Weight per Piece (excluding packing) 34.310 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close