Coupler connector - RC-09P1N1290T1 - 1617209

The figure shows the 12-pos. product version

Coupling connector, straight, shielded: Yes, Screw locking, M23, No. of pos.: 8+1, Type of contact: Pin, Solder connection, Cable diameter: 7.5 mm ... 9.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1617209
Packing unit 20 pc
Sales key ABRAAB -
GTIN 4046356529006
Weight per Piece (excluding packing) 74.150 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close