Device connector, front mounting - HC-ARS1NRA6300 - 1615319

Device connector, front mounting, straight, Screw locking, M27, number of positions: 25+PE, type of contact: Socket, Crimp connection, Axial O-ring, Central fixing, shielded: yes

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1615319
Packing unit 24 pc
Sales key ABRBDF -
GTIN 4046356439749
Weight per Piece (excluding packing) 143.800 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close