Coupler connector - ST-5ES1N8AQ003S - 1614604

No picture available

Coupler connector, straight, SPEEDCON locking, M17, number of positions: 5+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 5 mm ... 8 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1614604
Packing unit 20 pc
Sales key ABRCAK -
GTIN 4046356748957
Weight per Piece (excluding packing) 60.575 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close