Device connector, rear mounting - RC-17P1N124Z00 - 1614546

The figure shows the 12-pos. product version

Device connector for rear wall, straight, shielded: yes, Screw locking, M23, No. of pos.: 17, type of contact: Pin, Solder connection, Radial O-ring, 4x M2.5, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1614546
Packing unit 40 pc
Sales key ABRAAD -
GTIN 4046356883252
Weight per Piece (excluding packing) 45.240 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close