Coupler connector - RF-12S2S8A9VDU - 1613981

The figure shows the product version with standard contact chamber numbering

Coupler connector, straight, Screw locking, M23, number of positions: 12, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 5 mm ... 13.2 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1613981
Packing unit 20 pc
Sales key ABRBCO -
GTIN 4046356443340
Weight per Piece (excluding packing) 110.360 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close