Coupler connector - RF-12P2N8A9V02 - 1613964

The figure shows the product version with standard contact chamber numbering

Coupler connector, straight, Screw locking, M23, number of positions: 12, type of contact: Pin, Crimp connection, shielded: yes, cable diameter range: 6 mm ... 10 mm

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1613964
Packing unit 20 pc
Sales key ABRBCO -
GTIN 4046356442589
Weight per Piece (excluding packing) 109.560 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close