Device connector, front mounting - RF-16S1N8AAD00 - 1613830

The figure shows the 12-pos. product version

Device connector, front mounting, angled rotatable, Screw locking, M23, number of positions: 16, type of contact: Socket, Crimp connection, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 26 mm x 26 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1613830
Packing unit 16 pc
Sales key ABRBCG -
GTIN 4046356402590
Weight per Piece (excluding packing) 117.010 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close