Device connector, front mounting - RF-16S2N8AWU00 - 1613733

The figure shows the 12-pos. product version with standard contact chamber numbering

Device connector, front mounting, straight, Screw locking, M23, number of positions: 16, type of contact: Socket, Crimp connection, Axial O-ring, 4x Ø2,7, shielded: yes

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1613733
Packing unit 20 pc
Sales key ABRBCF -
Minimum order quantity 20 pc
GTIN 4046356443678
Weight per Piece (excluding packing) 38.890 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close