Cable connector - RF-16P2N8A80DU - 1613722

The figure shows the 12-pos. product version with standard contact chamber numbering

Cable connector, straight, Screw locking, M23, number of positions: 16, type of contact: Pin, Crimp connection, shielded: yes, cable diameter range: 5 mm ... 13.2 mm

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1613722
Packing unit 20 pc
Sales key ABRBCA -
GTIN 4046356401838
Weight per Piece (excluding packing) 94.350 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close