Device connector, front mounting - RF-12P1S8AWU00 - 1613702

Device connector, front mounting, straight, Screw locking, M23, number of positions: 12, type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø2,7, shielded: yes

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1613702
Packing unit 20 pc
Sales key ABRBCF -
GTIN 4046356442534
Weight per Piece (excluding packing) 39.140 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close