Cable connector - HC-ARS1NRA80DU - 1608323

Cable connector, straight, Screw locking, M27, number of positions: 25+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 2 mm ... 14.5 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1608323
Packing unit 12 pc
Sales key ABRBDA -
GTIN 4046356387194
Weight per Piece (excluding packing) 93.300 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close