Network cable - NBC-MRD/ 10,0-93E/R4AC SK - 1425438

No picture available

Network cable, Ethernet CAT5 (100 Mbps), Ethernet CAT5 (100 Mbps), 4-position, PUR, water blue RAL 5021, shielded, Plug angled M12 / IP67, coding: D, on Plug straight RJ45 / IP20, cable length: 10 m, Customer version

Price:

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 1425438
Packing unit 1 pc
Sales key BF1CJI -
Minimum order quantity 100 pc
GTIN 4055626400419
Weight per Piece (excluding packing) 465.300 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close