Sensor/actuator cable - SAC-3P- 7,0-PUR/M12FS SH WD - 1425320

As illustrated, but with black grips

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, shielded, cable length: 7 m

Price:

Overview

Technical data

Accessories

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1425320
Packing unit 50 pc
Sales key BF1CCA -
Minimum order quantity 50 pc
GTIN 4055626389707
Weight per Piece (excluding packing) 333.211 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close