Sensor/actuator cable - SAC-4P-M12MS/5-600/M12FRHD P+F - 1425303

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, cable length: 5 m, Hygienic design, with high-grade steel knurl

Price:

Overview

Technical data

Accessories

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Easy to clean, thanks to the special hygienic design
  • Corrosion protection for all exposed metal parts, thanks to the use of stainless steel type 1.4404
  • Contamination can be detected quickly – thanks to the light color

Key Commercial Data

Orderkey 1425303
Packing unit 1 pc
Sales key BF1CCA -
Minimum order quantity 100 pc
GTIN 4055626388816
Weight per Piece (excluding packing) 149.363 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close