Network cable - NBC-R4BQ/5,0-94B/R4BQ - 1425208

Network cable, degree of protection: IP20, cable length: 5 m, number of positions: 8, 1 Gbps, CAT5, cable outlet: straight

Price:

Overview

Technical data

Logo

Key Commercial Data

Orderkey 1425208
Packing unit 1 pc
Sales key ABNAAI -
GTIN 4055626394459
Weight per Piece (excluding packing) 281.000 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close