Power cable - SAC-4P-M12MSL/0,6-PUR/FSL - 1425082

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, L-coded, on Socket straight M12, L-coded, cable length: 0.6 m, for direct current up to 16 A/63 V

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 16 A and 63 V DC
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1425082
Packing unit 1 pc
Sales key BF1CCP -
GTIN 4055626384207
Weight per Piece (excluding packing) 152.430 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close