Power cable - SAC-4P-M12MSL/1,5-110/FSL - 1425063

Power cable, 4-position, PVC, black-gray RAL 7021, Plug straight M12, L-coded, on Socket straight M12, L-coded, cable length: 1.5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 12 A and 63 V DC

Key Commercial Data

Orderkey 1425063
Packing unit 1 pc
Sales key BF1CCP -
GTIN 4055626384016
Weight per Piece (excluding packing) 200.000 g