FO patch cable - FOC-SJ:A-ST:A-HB02/0,8 - 1424189

Assembled FO cable, PROFINET cable type B, 200/230 µm PCF fiber, SC-RJ/IP20 to BFOC(ST)/IP20, PVC outer sheath, halogen-free, ozone and UV-resistant, for fixed indoor installation, length: 0.8 m

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • 2.2 mm single wires made from extremely hard-wearing polyvinyl chloride (PVC)
  • 2.2 mm single wires made from extremely hard-wearing polyvinyl chloride (PVC)
  • PROFINET type B
  • Halogen-free, ozone, and UV resistant
Logo Logo

Key Commercial Data

Orderkey 1424189
Packing unit 1 pc
Sales key ABNACE -
GTIN 4055626373096
Weight per Piece (excluding packing) 22.220 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close