Sensor/actuator cable - SAC-4P-M12Y/28X-5XM12F OD RI - 1421453

No picture available

Sensor/actuator cable, 4-pos., PE-X, halogen-free, RAL 7021 (black gray), straight M12 connector (B-coded), straight M12 socket (A-coded), M12 Y-distributor for outdoor applications

Price:

Overview

Technical data

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Corrosion protection for all exposed metal parts, thanks to the use of stainless steel type 1.4404
  • Robust throughout: resistant to oil, UV, and ozone, withstands temperatures from -40°C to +105°C

Key Commercial Data

Orderkey 1421453
Packing unit 1 pc
Sales key BF1CCA -
GTIN 4055626263915
Weight per Piece (excluding packing) 316.000 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close