Power cable - SAC-4P-FSS/ 0,3-31R PE SH SCO - 1421327

As in the figure, but with a black cable

Power cable, 4-position, free cable end, on Socket straight M12 SPEEDCON, S-coded, cable length: 0.3 m, for AC current up to 12 A/630 V, Customer version

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 12 A and 630 V AC
  • Protection against incorrect connection using special S-coding
  • Shield power reliably – 360° shielding to reduce electromagnetic loads
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1421327
Packing unit 1 pc
Sales key BF1CCP -
GTIN 4055626266572
Weight per Piece (excluding packing) 22.220 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close