Network cable - NBC-MSX/10,0-94F/R4AC D-VIT - 1417805

Network cable, Ethernet CAT6A (10 Gbps), 8-position, PUR, water blue RAL 5021, shielded, Plug straight M12 SPEEDCON / IP67, coding: X, on Plug straight RJ45 / IP20, cable length: 10 m, Customer version

Price:

Overview

Technical data

Accessories

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1417805
Packing unit 1 pc
Sales key BF1CMJ -
GTIN 4055626126913
Weight per Piece (excluding packing) 446.400 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close