Power cable - SAC-3P-MINMR/ 1,0-U50/MINFR - 1417102

Power cable, 3-position, PVC, black, Plug angled 7/8"-16UNF, A - standard, on Socket angled 7/8"-16UNF, A - standard, cable length: 1 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: connectors and cables with a large conductor cross section for power supply

Key Commercial Data

Orderkey 1417102
Packing unit 1 pc
Sales key BF1FBA -
GTIN 4055626222387
Weight per Piece (excluding packing) 22.220 g