Power cable - SAC-2P- 5,0-U20/MINFS - 1416756

Power cable, 2-position, PVC, yellow, free cable end, on Socket straight 7/8"-16UNF, cable length: 5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: connectors and cables with a large conductor cross section for power supply

Key Commercial Data

Orderkey 1416756
Packing unit 1 pc
Sales key BF1FAA -
GTIN 4055626223254
Weight per Piece (excluding packing) 22.220 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close