FO connecting cable - FOC-HCS-GI-1005/M12-C/M12-C/5 - 1416693

PCF-GI cable, assembled with M12 connectors to M12

Assembled FO cable, round cable, 200/230 μm PCF-GI fiber, M12 to M12, for installation inside buildings, length: 5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

PCF-GI cable, assembled with M12 connector to M12

Your advantages

  • 2.2 mm individual wires made from polyvinyl chloride (PVC)
  • Assembled patch cable with test report
  • M12-OPTIC with recessed ferrules to protect against damage
  • optimized polishing for even better attenuation values
  • Rugged installation cable for indoor use
  • Gradient index fiber for maximum performance requirements in terms of transmission bandwidth
  • Rugged polyurethane (PUR) outer sheath
  • Highly tear-resistant aramid strain relief elements
  • Pin connector pattern in accordance with DIN/IEC 61754-27
  • Included in PROFINET planning guideline (v1.14)
  • Robust connector, IP65/IP67
  • Can be used in 10/100/1000 Mbps Ethernet systems
  • Halogen-free, ozone, and UV resistant
Logo

Key Commercial Data

Orderkey 1416693
Packing unit 1 pc
Sales key ABNGBB -
GTIN 4046356480789
Weight per Piece (excluding packing) 388.100 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close