FO connecting cable - FOC-M12-LC:A-GB02/5 - 1416664

GOF MM cable, assembled with M12 OPTIC to LC duplex

Assembled FO cable, round cable, 50/125 μm GOF-MM fiber, M12 to LC duplex, for installation inside housing

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Assembled patch cable with test report
  • M12-OPTIC with recessed ferrules to protect against damage
  • optimized polishing for even better attenuation values
  • 2.9 mm individual wires made from highly flexible FRNC material
  • Rugged polyurethane (PUR) outer sheath
  • Highly tear-resistant aramid strain relief elements
  • Pin connector pattern in accordance with DIN/IEC 61754-27
  • Included in PROFINET planning guideline (v1.14)
  • Robust connector, IP65/IP67
  • Can be used in 10/100/1000/10,000 Mbps Ethernet systems
  • Halogen-free, ozone, and UV resistant
Logo

Key Commercial Data

Orderkey 1416664
Packing unit 1 pc
Sales key ABNGBC -
GTIN 4046356480758
Weight per Piece (excluding packing) 222.220 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close