Power cable - SAC-3P-MINMR/10,0-547/MINFS - 1416563

Power cable, 3-position, PVC, yellow, Plug angled 7/8"-16UNF, A - standard, on Socket straight 7/8"-16UNF, cable length: 10 m

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: connectors and cables with a large conductor cross section for power supply

Key Commercial Data

Orderkey 1416563
Packing unit 1 pc
Sales key BF1FBA -
GTIN 4055626221403
Weight per Piece (excluding packing) 22.220 g