Power cable - SAC-4P-MINMS/ 1,0-U20 - 1416551

Power cable, 4-position, PVC, yellow, Plug straight 7/8"-16UNF, A - standard, on free cable end, cable length: 1 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: connectors and cables with a large conductor cross section for power supply

Key Commercial Data

Orderkey 1416551
Packing unit 1 pc
Sales key BF1FCA -
GTIN 4055626223056
Weight per Piece (excluding packing) 22.220 g