Power cable - SAC-3P- 5,0-547/MINFS - 1416550

Power cable, 3-position, PVC, yellow, free cable end, A - standard, on Socket straight 7/8"-16UNF, cable length: 5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: connectors and cables with a large conductor cross section for power supply

Key Commercial Data

Orderkey 1416550
Packing unit 1 pc
Sales key BF1FBA -
GTIN 4055626221335
Weight per Piece (excluding packing) 22.220 g