Network cable - VS-PPC/PL-IP20-93R-LI/5,0 - 1416249

Assembled PROFINET cable, CAT5e, shielded, star-quad, 22 AWG stranded (19-wire), RAL 6018 (yellow-green), RJ45 plug/IP67 push/pull plastic housing to RJ45 plug/IP20, gray, line, length: 5 m

Price:

Overview

Technical data

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1416249
Packing unit 1 pc
Sales key ABNEAI -
GTIN 4046356473408
Weight per Piece (excluding packing) 342.200 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close