Sensor/actuator cable - SAC-5P-M12MS/2,0-810/M12FS-3L - 1416223

Sensor/actuator cable, 5-position, PUR halogen-free, orange RAL 2003, Plug straight M12, A-coded, on Socket straight M12, A-coded, with 3 LEDs, cable length: 2 m, for robots and drag chains

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible: cable supports a high degree of torsion and bending
  • Reliable solution for the body shop as cable is welding sputter resistant
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1416223
Packing unit 1 pc
Sales key BF1CDA -
GTIN 4055626066554
Weight per Piece (excluding packing) 132.600 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close