SACB-8/16- 12,0PUR SCO P - 1416214

No picture available

Sensor/actuator box, application: standard, connection method: M12 SPEEDCON socket (plastic), number of slots: 8, number of positions: 5, slot occupancy: double, status indicator: no, universal; master cable connection: 180° fixed connection, PUR/PVC, cable length: 12 m, shielding: no

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1416214
Packing unit 1 pc
Sales key BF3CBA -
GTIN 4055626066103
Weight per Piece (excluding packing) 2,473.000 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close