Sensor/actuator box - SACB-6/ 6-30,0-540 SCO P - 1416198

The figure shows the version with status indicator and black cable

Sensor/actuator box, application: Standard, number of slots: 6, number of positions: 4, status display: No

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Save time, thanks to installation with SPEEDCON fast locking system
Logo

Key Commercial Data

Orderkey 1416198
Packing unit 1 pc
Sales key BF3CBA -
GTIN 4055626122199
Weight per Piece (excluding packing) 3,098.150 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close