Sensor/actuator box header - SACB-8/ 8-C GG SCO P - 1415282

Figure shows version with diagnostic and status indicator

Sensor/actuator box header, application: Standard, connection method: M12-SPEEDCON-socket, number of slots: 8, number of positions: 4, coding: A - standard, slot assignment: single, status display: No, Universal; master cable connection: Pluggable screw connection, shielding: no

Price:

Overview

Technical data

Accessories

Downloads

Logo

Key Commercial Data

Orderkey 1415282
Packing unit 1 pc
Sales key BF3CBC -
GTIN 4055626042848
Weight per Piece (excluding packing) 189.100 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close