new

Power cable - SAC-6P-M12MRM/ 5,0-PVC PE SH - 1414944

Power cable, 6-position, PVC, Orange (RAL 2003), matt, shielded, Plug angled M12, M-coded, on free cable end, cable length: 5 m, For AC current up to 8 A/690 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 8 A and 630 V AC
  • Protection against mismatching, thanks to special M-coding
  • Shield power reliably – 360° shielding to reduce electromagnetic loads

Key Commercial Data

Orderkey 1414944
Packing unit 1
GTIN 4055626035710