new

Power cable - SAC-6P-M12MRM/ 5,0-PVC PE - 1414943

Power cable, 6-position, PVC, black-gray RAL 7021, Plug angled M12, M-coded, on free cable end, cable length: 5 m, For AC current up to 8 A/690 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 8 A and 630 V AC
  • Protection against mismatching, thanks to special M-coding

Key Commercial Data

Orderkey 1414943
Packing unit 1 pc
Sales key BF1CGP -
GTIN 4055626035703
Weight per Piece (excluding packing) 874.720 g