new

Power cable - SAC-6P- 1,5-PUR/M12FSM PE - 1414901

Power cable, 6-position, PUR halogen-free, black-gray RAL 7021, Socket straight M12, M-coded, on free cable end, cable length: 1.5 m, For AC current up to 8 A/690 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 8 A and 630 V AC
  • Protection against mismatching, thanks to special M-coding
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1414901
Packing unit 1 pc
Sales key BF1CGP -
GTIN 4055626035321
Weight per Piece (excluding packing) 253.670 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close