new

Power cable - SAC-6P- 1,5-PUR/M12FRM PE - 1414899

Power cable, 6-position, PUR halogen-free, black-gray RAL 7021, Socket angled M12, M-coded, on free cable end, cable length: 1.5 m, For AC current up to 8 A/690 V

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 8 A and 630 V AC
  • Protection against mismatching, thanks to special M-coding
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1414899
Packing unit 1
GTIN 4055626035307